CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
726 - 750 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 68
N/A 1.055 in26.797 mm N/A 1.504 in38.202 mm N/A 0.268 in6.807 mm N/A Nitrile N/A
N/A 32
N/A 1.06 in26.92 mm N/A 1.758 in44.653 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A
N/A 45
N/A 1.062 in26.975 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 1.062 in26.975 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 45
N/A 1.062 in26.975 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.062 in26.975 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1.062 in26.975 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 48
N/A 1.062 in26.975 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 48
N/A 1.062 in26.975 mm N/A 1.581 in40.157 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 32
N/A 1.063 in27 mm N/A 1.703 in43.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 48
N/A 1.063 in27 mm N/A 1.657 in42.1 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.063 in27 mm N/A 1.701 in43.2 mm N/A 0.354 in9 mm N/A Silicone N/A
N/A 32
N/A 1.063 in27 mm N/A 1.7810 in45.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 32
N/A 1.063 in27 mm N/A 1.701 in43.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 32
N/A 1.063 in27 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Silicone N/A
N/A N/A 1.063 in27 mm N/A 1.299 in33 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 45
N/A 1.093 in27.762 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 1.093 in27.762 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
726 - 750 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »