CAD (0)
▾
Oil Seals Inch
Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 025PKG | Seal Type N/A | Shaft Size N/A 1.176 in29.87 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 710663 |
Seal Type
N/A
85 |
Shaft Size N/A 1.177 in29.896 mm | Outer Diameter N/A 2.572 in65.329 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 4813V |
Seal Type
N/A
86 |
Shaft Size N/A 1.178 in29.921 mm | Outer Diameter N/A 2.452 in62.281 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 1981 |
Seal Type
N/A
35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.7810 in45.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 2016 | Seal Type N/A | Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.78 in45.2 mm | Overall Width N/A 0.591 in15 mm | Material N/A Nitrile | CAD N/A |
| 223005 |
Seal Type
N/A
48 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 223010 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.662 in42.21 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 223012 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.74 in44.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 223014 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.78 in45.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 223018 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.82 in46.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 223020 |
Seal Type
N/A
35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.86 in47.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 223035 |
Seal Type
N/A
35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.054 in52.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 223050 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.978 in50.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 223051 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.978 in50.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 3907 |
Seal Type
N/A
57 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.287 in58.09 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
| 710065 | Seal Type N/A | Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.568 in65.23 mm | Overall Width N/A 1.339 in34 mm | Material N/A Nitrile | CAD N/A |
| 710267 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
| 710401 |
Seal Type
N/A
35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.469 in37.3 mm | Overall Width N/A 0.138 in3.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 710516 |
Seal Type
N/A
40 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.417 in61.4 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
| 712001 |
Seal Type
N/A
32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.823 in46.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 1129 |
Seal Type
N/A
35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.585 in40.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
| 6030030 | Seal Type N/A | Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.417 in36 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
| 450336H |
Seal Type
N/A
45 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
| 340817 |
Seal Type
N/A
34 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.635 in41.529 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 43076S |
Seal Type
N/A
4S |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |