CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1026 - 1050 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1.299 in32.995 mm N/A 2.048 in52.019 mm N/A 0.49 in12.446 mm N/A Nitrile N/A
N/A 35
N/A 1.299 in32.995 mm N/A 3.528 in89.611 mm N/A 1.575 in40.005 mm N/A Polyacrylate N/A
N/A 32
N/A 1.299 in33 mm N/A 1.858 in47.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 40
N/A 1.299 in33 mm N/A 2.331 in59.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
N/A 40
N/A 1.299 in33 mm N/A 2.214 in56.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 47
N/A 1.299 in33 mm N/A 1.739 in44.18 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 1.299 in33 mm N/A 1.858 in47.2 mm N/A 0.197 in5 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.299 in33 mm N/A 1.9380 in49.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 35
N/A 1.299 in33 mm N/A 1.976 in50.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 35
N/A 1.299 in33 mm N/A 2.094 in53.2 mm N/A 0.285 in7.25 mm N/A Fluoro-Elastomer N/A
N/A 40
N/A 1.299 in33 mm N/A 2.331 in59.2 mm N/A 0.366 in9.3 mm N/A Polyacrylate N/A
N/A N/A 1.299 in33 mm N/A 1.535 in39 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A N/A 1.299 in32.995 mm N/A 1.505 in38.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 1.299 in32.995 mm N/A 1.505 in38.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A 47
N/A 1.301 in33.045 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 1.301 in33.045 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
N/A 33
N/A 1.301 in33.045 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
N/A N/A 1.301 in33.045 mm N/A 2.6250 in66.675 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
N/A N/A 1.301 in33.045 mm N/A 1.441 in36.601 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 1.301 in33.045 mm N/A 1.441 in36.601 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 32
N/A 1.311 in33.299 mm N/A 1.713 in43.51 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A
N/A 45
N/A 1.312 in33.325 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 24
N/A 1.312 in33.325 mm N/A 1.76 in44.704 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
1026 - 1050 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »