CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2226 - 2250 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 200
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
N/A 44
N/A 2 in50.8 mm N/A 3.269 in83.033 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 2 in50.8 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 33
N/A 2 in50.8 mm N/A 2.7500 in69.850 mm N/A 0.375 in9.525 mm N/A Silicone N/A
N/A 33
N/A 2 in50.8 mm N/A 2.566 in65.176 mm N/A 0.528 in13.411 mm N/A Polyacrylate N/A
N/A 200E
N/A 2 in50.8 mm N/A 2.824 in71.73 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
N/A 204
N/A 2 in50.8 mm N/A 3.628 in92.151 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 204
N/A 2 in50.8 mm N/A 3.066 in77.876 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 205
N/A 2 in50.8 mm N/A 2.968 in75.387 mm N/A 0.5 in12.7 mm N/A Felt N/A
N/A 286
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.28 in7.112 mm N/A Nitrile N/A
N/A 29
N/A 2 in50.8 mm N/A 2.639 in67.031 mm N/A 0.235 in5.969 mm N/A Felt N/A
N/A 47
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 83
N/A 2 in50.8 mm N/A 2.882 in73.203 mm N/A 0.34 in8.636 mm N/A Polyacrylate N/A
N/A 45
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 2.7170 in69.012 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 45
N/A 2 in50.8 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
N/A 45
N/A 2 in50.8 mm N/A 2.504 in63.602 mm N/A 0.437 in11.1 mm N/A Silicone N/A
N/A 47
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 2 in50.8 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
2226 - 2250 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »