CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 25 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 7900 rpm N/A 9900 rpm N/A EM N/A Brass N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 7900 rpm N/A 9900 rpm N/A EM N/A Brass N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 7900 rpm N/A 9900 rpm N/A EM N/A Brass N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 7900 rpm N/A 9900 rpm N/A EM N/A Brass N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7000 rpm N/A 8700 rpm N/A EM N/A Brass N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7000 rpm N/A 8700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6100 rpm N/A 7600 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6100 rpm N/A 7600 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6100 rpm N/A 7600 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6100 rpm N/A 7600 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 89.997 mm3.5432 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5600 rpm N/A 6700 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 6900 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 6900 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 6900 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 6900 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A
1 - 25 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »