CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
251 - 275 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 120 mm N/A 279.989 mm11.0232 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A
251 - 275 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »