CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23926EMW20C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23926EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23926EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23126EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23126EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23126EMW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23126KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23126KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 945000 N212000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 945000 N212000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226EMW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 945000 N212000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 945000 N212000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 945000 N212000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226EMW841 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23226EMW841C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1170000 N262000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 915000 N206000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22326EMW33W800 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1410000 N318000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22326EMW33W800C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1410000 N318000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22326KEMW33W800C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1410000 N318000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23326EMW33W800C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1340000 N302000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23326EMW33W800 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1340000 N302000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22326EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1410000 N318000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|