CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
301 - 325 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 190 mm7.4803 in N/A 37 mm1.4567 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2200 rpm N/A 2800 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 190 mm7.4803 in N/A 37 mm1.4567 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2200 rpm N/A 2800 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1290000 N289000 lbf N/A 894000 N201000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
301 - 325 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »