CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23030KEMW33S2C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24030EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 808000 N182000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24030KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 808000 N182000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33C5 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130EMW33W25 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130KEMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23130KEMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33W94AC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23230EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23230EMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23230EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23230EMW33C3SLA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23230EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|