CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »