CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23034EMW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034EMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034EMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034KEMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034KEMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034KEMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24034KEMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1570000 N354000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1030000 N233000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23034 K W33 BR C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1250000 N282000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 858000 N193000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134EMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134EMW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134EMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134EMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134EMW901C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134KEMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134KEMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23134KEMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23234EMW33W800 | d - Bore N/A 170 mm | D - Outer Diameter N/A 309.993 mm12.2044 in | B - Outer Ring Width N/A 110 mm4.3307 in | C0 - Static Radial Rating N/A 2200000 N494000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23234EMW33W800C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 309.993 mm12.2044 in | B - Outer Ring Width N/A 110 mm4.3307 in | C0 - Static Radial Rating N/A 2200000 N494000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234EMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234EMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234KEMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234KEMW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234KEMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1590000 N359000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23234EMW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 110 mm4.3307 in | C0 - Static Radial Rating N/A 2200000 N494000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23234EMW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 110 mm4.3307 in | C0 - Static Radial Rating N/A 2200000 N494000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|