CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
501 - 525 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
501 - 525 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »