CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23138EMW507C08 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2340000 N525000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1630000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23138EMW507C08C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2340000 N525000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1630000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23138KEMW507C08 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2340000 N525000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1630000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23138KEMW507C08C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2340000 N525000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1630000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33W800C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 339.993 mm13.3856 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238EMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238EMBW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238EMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238KEMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238KEMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238KEMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22238EMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238EMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238EMBW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238EMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238EMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW97W25W507 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33W40I | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22338EMBW33W800C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 399.993 mm15.7478 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22338EMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|