CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
576 - 600 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
N/A 190 mm N/A 400 mm15.748 in N/A 155 mm6.1024 in N/A 262000 N58900 lbf N/A 200000 N44900 lbf N/A 710 rpm N/A 770 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
576 - 600 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »