CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23040KEMW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23040KEMW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24040EMW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 109 mm4.2913 in | C0 - Static Radial Rating N/A 2460000 N552000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24040EMW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 109 mm4.2913 in | C0 - Static Radial Rating N/A 2460000 N552000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24040EMW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 109 mm4.2913 in | C0 - Static Radial Rating N/A 2460000 N552000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 24040KEMW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 109 mm4.2913 in | C0 - Static Radial Rating N/A 2460000 N552000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23040KEMW40IW534C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23140EMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140EMBW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140EMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140EMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW507C08C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140EMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140EMBW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140EMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140EMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140EMBW841 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140KEMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140KEMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|