CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
626 - 650 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 790 rpm N/A 850 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 790 rpm N/A 850 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 790 rpm N/A 850 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 359.993 mm14.173 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
626 - 650 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »