CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22311KEMW33W800C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311KEMW800C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311EMW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311EMW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311EMW33C7 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311KEMW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22311KEMW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 266000 N59800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 265000 N59500 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22212EMC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 164000 N36900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 163000 N36600 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22212EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 164000 N36900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 163000 N36600 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22212EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 164000 N36900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 163000 N36600 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22212KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 164000 N36900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 163000 N36600 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22212KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 164000 N36900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 163000 N36600 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33W800 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312KEMW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33C7 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33W21AC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW833C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW98C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312KEMW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 307000 N69000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|