CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
726 - 750 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
726 - 750 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »