CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23244KEMBW906AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 3350000 N754000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2490000 N559000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23244EMBW33W29B | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 3350000 N754000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2490000 N559000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23244EMBW29W33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 3350000 N754000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2490000 N559000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 26344EMBW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | C0 - Static Radial Rating N/A 3260000 N733000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2480000 N558000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 26344EMBW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | C0 - Static Radial Rating N/A 3260000 N733000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2480000 N558000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 26344KEMBW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | C0 - Static Radial Rating N/A 3260000 N733000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2480000 N558000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 26344KEMBW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | C0 - Static Radial Rating N/A 3260000 N733000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2480000 N558000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 26344EMBW33W45AC4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 138 mm5.4330 in | C0 - Static Radial Rating N/A 3260000 N733000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2480000 N558000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W45AW800C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 459.988 mm18.1098 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W45AC6 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344KEMBW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344KEMBW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344KEMBW33W45AC7 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344KEMBW33W904C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W40W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23948EMW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 785000 N176000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23948EMW33C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 785000 N176000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23948EMW509C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 785000 N176000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23948EMW509C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 785000 N176000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23948KEMW33C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 785000 N176000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23048EMW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2140000 N480000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1400000 N315000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23048EMW33C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2140000 N480000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1400000 N315000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23048EMW33C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2140000 N480000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1400000 N315000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|