CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23148EMBW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW507C08C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW33C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW33C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW507C08C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBC6 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W45AC2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W45AC4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W45AW69C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148KEMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148KEMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148EMBW33W40EC2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24148KEMBW45AW73 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | C0 - Static Radial Rating N/A 4050000 N912000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2690000 N606000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW507C08W29 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22248EMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2950000 N663000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N524000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22248EMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2950000 N663000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N524000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|