CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 580 rpm N/A 690 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 580 rpm N/A 690 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »