CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
876 - 900 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 830 rpm N/A 940 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A
876 - 900 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »