CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23152EMBW33W40W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW27W858AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45AC2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45AC4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45AC5 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152EMBW33W45AW69C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152KEMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152KEMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152KEMBW33W45AC4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152KEMBW33W45AC6 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24152KEMBW33W45AC2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 4800000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3160000 N710000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22252EMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3500000 N787000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22252EMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3500000 N787000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22252EMBW89 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3500000 N787000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22252KEMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3500000 N787000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22252KEMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3500000 N787000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252EMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252EMBW507C08C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252EMBW507C08C2SLC | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252EMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252KEMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252KEMBW507C08C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23252KEMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | C0 - Static Radial Rating N/A 4850000 N1090000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3510000 N790000 lbf | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|