CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
926 - 950 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 760 rpm N/A 860 rpm N/A EMB N/A Brass N/A
926 - 950 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »