CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 24056EMBW33C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056EMBW33C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056EMBW33C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056EMBW507C08S2C5 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056KEMBW33 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056KEMBW33C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056KEMBW33W40C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23056YMBW33C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 2810000 N631000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156EMBW45CC08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156EMBW507C08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156EMBW507C08C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156EMBW507C08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW507C08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW507C08C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW507C08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW507C08C7 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW890 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW890C6 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW898C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23156KEMBW898XC5 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 146 mm5.7480 in | C0 - Static Radial Rating N/A 4170000 N937000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2780000 N626000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156EMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156EMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156EMBW33W45AC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156EMBW33W45AC6 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156KEMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|