CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
76 - 100 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4200 rpm N/A 5200 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4200 rpm N/A 5200 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4200 rpm N/A 5200 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4200 rpm N/A 5200 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4200 rpm N/A 5200 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 139.993 mm5.5115 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 4900 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 4900 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 4900 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 4900 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
76 - 100 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »