CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22356KEMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 175 mm6.8900 in | C0 - Static Radial Rating N/A 5280000 N1190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4280000 N962000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960EMBW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960EMBW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960EMBW509C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960EMBW509C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960EMBW509C08C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960KEMBW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960KEMBW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23960KEMBW507C08C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2630000 N592000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 970 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW33 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW33C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW507C08C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW507W84W73 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060EMBW509C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060KEMBW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23060KEMBW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 118 mm4.6460 in | C0 - Static Radial Rating N/A 3570000 N803000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N525000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W25W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W25W45AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W25W45AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W45AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060EMBW33W45AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24060KEMBW33W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5190000 N1170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N689000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|