CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23264EMBW25W507C08C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22264EMBW33W45AW29C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 5000000 N1120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3720000 N835000 lbf | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264KYMBW33W45A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264KYMBW33W45AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264YMBW33W45A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264YMBW33W45AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40I | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40IC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW509C08 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW509C08C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968KEMBW33C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068EMBW25W509C08 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068EMBW507C08 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068EMBW507C08C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068EMBW833W45A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068EMBW84W507C08 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW40IW534 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW507C08 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW507C08C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW507C08C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW507C08C6 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24068EMBW33W45A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 6540000 N1470000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3820000 N859000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|