CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1201 - 1225 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
1201 - 1225 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »