CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
101 - 125 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3700 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3700 rpm N/A 4600 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3400 rpm N/A 4000 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3800 rpm N/A EM N/A Brass N/A
101 - 125 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »