CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1251 - 1275 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
1251 - 1275 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »