CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1326 - 1350 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMD N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMD N/A Brass N/A
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 290 rpm N/A 310 rpm N/A YMD N/A Brass N/A
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A
1326 - 1350 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »