CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23084YMBW33W45A | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW33W45AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW507C08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW507C08C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW509C08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW509C08C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084KYMBW33W45A | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084KYMBW33W45AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW33W45A | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW33W45AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW33W45AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW507W40C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084YMBW509AC08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW25W507C08C2 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW507C08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW507C08C2 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW507C08C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW507C08C7 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW25W507C08C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW507C08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW507C08C2 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW507C08C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW507C08C6 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184YMBW509AC08 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|