CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23088KYMBW906BC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088YMBW507C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088YMBW507C08C2 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088YMBW507C08C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088YMBW509C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088YMBW509C08C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24088KYMBW33W45A | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 212 mm8.3470 in | C0 - Static Radial Rating N/A 9770000 N2200000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4910000 N1100000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24088YMBW33W45AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 212 mm8.3470 in | C0 - Static Radial Rating N/A 9770000 N2200000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4910000 N1100000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24088YMBW33W45AW25C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 212 mm8.3470 in | C0 - Static Radial Rating N/A 9770000 N2200000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4910000 N1100000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW25DW534 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW25DW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW25W507C08C2 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW507C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW507C08C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW833W45A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188YMBW33W45AW25C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188YMBW507C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188YMBW507C08C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188YMBWEW33W45A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMBW33W45AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMDW879B | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|