CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 24188YMBW21AW534C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188YMBW33W45A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188YMBW33W45AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMBW33W40W45AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMDW73W879B | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 23288KYMBW507C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 13200000 N2970000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8090000 N1820000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23288YMBW507C08 | d - Bore N/A 440 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 13200000 N2970000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8090000 N1820000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23288YMBW507C08C2 | d - Bore N/A 440 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 13200000 N2970000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8090000 N1820000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23288KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 13200000 N2970000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8090000 N1820000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23288YMBW905C3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 13200000 N2970000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8090000 N1820000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992KYMBW33W45A | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992KYMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992KYMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992YMBW33W45A | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992YMBW33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992YMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992YMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23992KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 118 mm4.6450 in | C0 - Static Radial Rating N/A 5100000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW33W40W45AC7 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW33W45A | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW509C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|