CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 24092KYMBW33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24092YMBW25W33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24092YMBW27W45AW876AC7 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24092YMBW27W45AW876C7 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24092YMBW33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24092YMBW848W8RW80BC6 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10300000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5210000 N1170000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW29W33W45AC6 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW29W33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBSW45AW202C2 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW25W507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507C08C2 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507C08C4 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507C08C6 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507W93XC08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW507W93XC08C4 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW93XW534W8C4 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW93XW535W6RC4 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192YMBW98W507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|