CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23096YMBW25W507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW40IW507C2 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW507C08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW525C08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW525C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096KYMBW33W45 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096KYMBW33W45C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096KYMBW33W45S2C5 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096YMBW33W45 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096YMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096YMBW33W45AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24096YMBW33W45C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 10900000 N2450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5450000 N1230000 lbf | Reference Thermal Speed Rating (Grease) N/A 370 rpm | Reference Thermal Speed Rating (Oil) N/A 410 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23196KYMBW507C08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 248 mm9.7640 in | C0 - Static Radial Rating N/A 12400000 N2790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7110000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 360 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23196YMBW33W882C6 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 248 mm9.7640 in | C0 - Static Radial Rating N/A 12400000 N2790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7110000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 360 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23196YMBW507C08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 248 mm9.7640 in | C0 - Static Radial Rating N/A 12400000 N2790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7110000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 360 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23196YMBW507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 248 mm9.7640 in | C0 - Static Radial Rating N/A 12400000 N2790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7110000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 360 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196KYMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196KYMBW33W45AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196YMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196YMBW33W45AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196KYMBW507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24196KYMBW73W879B | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 15900000 N3570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8580000 N1930000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296KYMBW507AC08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296KYMBW507AC08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|