CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23296KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296YMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296YMBW507C08 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296YMBW507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296KYMBW906AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296YMBW33W45AC2 | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500KYMBW507C08 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500KYMBW507C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500YMBW507C08 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500YMBW507C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500YMBW509C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500YMBW915C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/500KYMBW33C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 670 mm26.3780 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 6060000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 520 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500YMBW25BW534 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500YMBW25XW507C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500YMBW509C08 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500YMBW509C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/500KYMBW910C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 11200000 N2510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5510000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/500KYMBW911C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 11200000 N2510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5510000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/500YMBW25W507C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 11200000 N2510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5510000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/500YMBW33W45A | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 11200000 N2510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5510000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/500YMBW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 218 mm8.5830 in | C0 - Static Radial Rating N/A 11200000 N2510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5510000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500KYMBW507C08C6 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|