CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/500YMBW906AW94AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500KYMBW33W45A | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500YMBW25W507C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500YMBW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500YMBW507C08 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500YMBW507C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/500YMBW507C08C6 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 13900000 N3130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7880000 N1770000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMBW507C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW33W916B | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW40W507 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500YMBW915W6R | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 241/500YMDW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW40W507C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW73W879 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW507AC08 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW507AC08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906AC4 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500YMBW33W45A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500YMBW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500YMBW507A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|