CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1601 - 1625 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 710 mm27.953 in N/A 136 mm5.3540 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A YMB N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A YMD N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 250 mm9.8430 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A YMD N/A Brass N/A
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
1601 - 1625 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »