CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1651 - 1675 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 820 mm32.2840 in N/A 258 mm10.1580 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A YMB N/A Brass N/A
1651 - 1675 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »