CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1676 - 1700 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
1676 - 1700 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »