CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1751 - 1775 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMD N/A Brass N/A
N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMD N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
1751 - 1775 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »