CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 238/750YMBW509C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3430000 N771000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750KYMBW507C08 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750KYMBW507C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750KYMBW906A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750YMBW509C08 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750YMBW509C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750YMBW915 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750YMBW915C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750YMBW33W45AC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750KYMBW507C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW507C08 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW507C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW507C08C6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW509C08C3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW896 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW896BC2 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMBW896C2 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/750YMDW33W45A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 26100000 N5870000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12200000 N2730000 lbf | Reference Thermal Speed Rating (Grease) N/A 190 rpm | Reference Thermal Speed Rating (Oil) N/A 210 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 230/750KYMBW906AC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750KYMBW906AW94AC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/750YMDWEW886CC6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 18700000 N4210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9330000 N2100000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW37W915BC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW40W886B | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW73W879CC6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW879CC6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|