CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 241/750KYMDW73W879C | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW879CC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW906AC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 239/800YMBW25W507C3 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1060.000 mm41.732 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 15000000 N3380000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6600000 N1480000 lbf | Reference Thermal Speed Rating (Grease) N/A 280 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/800YMBW33W45C6 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1060.000 mm41.732 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 15000000 N3380000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6600000 N1480000 lbf | Reference Thermal Speed Rating (Grease) N/A 280 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/800YMBW507C08 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1060.000 mm41.732 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 15000000 N3380000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6600000 N1480000 lbf | Reference Thermal Speed Rating (Grease) N/A 280 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/800YMBW509C08 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1060.000 mm41.732 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 15000000 N3380000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6600000 N1480000 lbf | Reference Thermal Speed Rating (Grease) N/A 280 rpm | Reference Thermal Speed Rating (Oil) N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/800KYMBW33W45A | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/800YMBW33W45A | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/800YMDWEW919C6 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 240/800YMDW507C08C2 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 28600000 N6420000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13000000 N2920000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 240/800YMDW507C08C3 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 28600000 N6420000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13000000 N2920000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 230/800KYMBW906AC3 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/800YMBW29W33W45A | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 240/800YMDW507C08 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 28600000 N6420000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13000000 N2920000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 231/800YMBW33W45AC6 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 31400000 N7060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16600000 N3730000 lbf | Reference Thermal Speed Rating (Grease) N/A 170 rpm | Reference Thermal Speed Rating (Oil) N/A 180 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 241/800KYMDW879 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 39200000 N8810000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20000000 N4490000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/800KYMDW879C | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 39200000 N8810000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20000000 N4490000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/800KYMDW73W879 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 39200000 N8810000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20000000 N4490000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 232/800KYMDW874 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 488 mm19.2130 in | C0 - Static Radial Rating N/A 43600000 N9800000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23900000 N5370000 lbf | Reference Thermal Speed Rating (Grease) N/A 120 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 232/800KYMDW874C2 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 488 mm19.2130 in | C0 - Static Radial Rating N/A 43600000 N9800000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23900000 N5370000 lbf | Reference Thermal Speed Rating (Grease) N/A 120 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 238/850KYMBW20W45AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 136 mm5.3540 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3920000 N881000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 238/850YMBW20W45A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 136 mm5.3540 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3920000 N881000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/850KYMBW40IW534 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/850KYMBW507C08 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|