CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1901 - 1918 of 1918 | Results Per Page | View | Unit of Measure
« 76 77 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A YMD N/A Brass N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A YMD N/A Brass N/A
N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A YMD N/A Brass N/A
N/A 900 mm N/A 1580 mm62.205 in N/A 515 mm20.2760 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 100 rpm N/A 100 rpm N/A YMD N/A Brass N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 210 rpm N/A 240 rpm N/A YMB N/A Brass N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 210 rpm N/A 240 rpm N/A YMD N/A Brass N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 210 rpm N/A 240 rpm N/A YMD N/A Brass N/A
N/A 950 mm N/A 1360 mm53.543 in N/A 412 mm16.2210 in N/A 40800000 N9180000 lbf N/A 18100000 N4070000 lbf N/A 140 rpm N/A 150 rpm N/A YMD N/A Brass N/A
N/A 1000 mm N/A 1220 mm48.032 in N/A 165 mm6.4960 in N/A 14100000 N3180000 lbf N/A 5270000 N1190000 lbf N/A 110 rpm N/A 120 rpm N/A YMB N/A Brass N/A
N/A 1060 mm N/A 1280 mm50.394 in N/A 165 mm6.4960 in N/A 14600000 N3290000 lbf N/A 5340000 N1200000 lbf N/A 110 rpm N/A 120 rpm N/A YMD N/A Brass N/A
N/A 1120 mm N/A 1460 mm57.48 in N/A 250 mm9.8430 in N/A 26700000 N6010000 lbf N/A 11200000 N2530000 lbf N/A 170 rpm N/A 190 rpm N/A YMB N/A Brass N/A
N/A 1180 mm N/A 1420 mm55.9060 in N/A 180 mm7.087 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A YMB N/A Brass N/A
N/A 1180 mm N/A 1420 mm55.9060 in N/A 180 mm7.087 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A YMB N/A Brass N/A
N/A 1180 mm N/A 1540 mm60.630 in N/A 288 mm11.3390 in N/A 31000000 N6970000 lbf N/A 12700000 N2860000 lbf N/A 170 rpm N/A 190 rpm N/A YMB N/A Brass N/A
N/A 1180 mm N/A 1660 mm65.3540 in N/A 355 mm13.9760 in N/A 43200000 N9700000 lbf N/A 19200000 N4320000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
1901 - 1918 of 1918 | Results Per Page | View | Unit of Measure
« 76 77