CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22319KEMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22319KEMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120EMW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23120KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22220EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 502000 N113000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 435000 N97700 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22220EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 502000 N113000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 435000 N97700 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22220KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 502000 N113000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 435000 N97700 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22220KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 502000 N113000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 435000 N97700 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22220KEMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 502000 N113000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 435000 N97700 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23220EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60.300 mm2.3740 in | C0 - Static Radial Rating N/A 678000 N152000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 554000 N124000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23220EMW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60.300 mm2.3740 in | C0 - Static Radial Rating N/A 678000 N152000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 554000 N124000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23220EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60.300 mm2.3740 in | C0 - Static Radial Rating N/A 678000 N152000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 554000 N124000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23220KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60.300 mm2.3740 in | C0 - Static Radial Rating N/A 678000 N152000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 554000 N124000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33W800 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320KEMW33W800C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33W82 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33W800W40IC4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33W800C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33W800C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|