CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22320EMW32W82 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22320KEMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 853000 N192000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22322EMW810C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 239.992 mm9.4485 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 949000 N213000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23322EMW810C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 239.992 mm9.4485 in | B - Outer Ring Width N/A 92.1 mm3.6260 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 979000 N220000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23122EMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 686000 N154000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 518000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23122KEMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 686000 N154000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 518000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23122EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 686000 N154000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 518000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMAW33W800C6 | d - Bore N/A 110 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222KEMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222KEMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222EMW33C2 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222EMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222EMW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222EMW33W94AW35C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222KEMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222KEMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23222KEMW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69.800 mm2.7480 in | C0 - Static Radial Rating N/A 887000 N199000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 710000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22322EMW33W800C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 239.993 mm9.4485 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 949000 N213000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22322EMW33W800C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 239.993 mm9.4485 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 949000 N213000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|