CAD (0)
  • Cart is empty
226 - 250 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 565 N/A 5 1/4 in133.350 mm N/A 2.5625 in65.088 mm N/A
N/A 56000 N/A 6.4951 in164.976 mm N/A 2.5000 in63.500 mm N/A
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5000 in63.500 mm N/A
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5000 in63.500 mm N/A
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5000 in63.500 mm N/A
N/A 570000 N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A
N/A 570000 N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A
N/A 570000 N/A 26.5000 in673.100 mm N/A 6.0000 in152.400 mm N/A
N/A 570000 N/A 26.5000 in673.100 mm N/A 6.0000 in152.400 mm N/A
N/A 575 N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A
N/A 575 N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A
N/A 580000 N/A 11.625 in295.275 mm N/A 5.75 in146.05 mm N/A
N/A 595 N/A 6 in152.400 mm N/A 2.5000 in63.500 mm N/A
N/A 595 N/A 6 in152.400 mm N/A 2.5000 in63.500 mm N/A
N/A 618000 N/A 13.6875 in347.663 mm N/A 4.25 in107.95 mm N/A
N/A 626000 N/A 32.0000 in812.800 mm N/A 7.375 in187.325 mm N/A
N/A 626000 N/A 32.0000 in812.800 mm N/A 7.375 in187.325 mm N/A
N/A 635 N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A
N/A 635 N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A
N/A 640000 N/A 26.0 in660.400 mm N/A 6.2500 in158.750 mm N/A
N/A 640000 N/A 26.0 in660.400 mm N/A 6.2500 in158.750 mm N/A
N/A 640000 N/A 26.2470 in666.674 mm N/A 6.2500 in158.750 mm N/A
N/A 64000 N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A
226 - 250 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »