CAD (0)
  • Cart is empty
426 - 450 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A H232200 N/A 10.3120 in261.925 mm N/A 5.875 in149.225 mm N/A
N/A H235100 N/A 11.4370 in290.500 mm N/A 6.5 in165.1 mm N/A
N/A H238100 N/A 12.5620 in319.075 mm N/A 7.375 in187.325 mm N/A
N/A H239600 N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A
N/A H242600 N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A
N/A H247500 N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A
N/A H249100 N/A 16.0000 in406.400 mm N/A 7.2500 in184.150 mm N/A
N/A H263900 N/A 22.8326 in579.948 mm N/A 9.4882 in241 mm N/A
N/A H337800 N/A 11.8780 in301.701 mm N/A 7.7500 in196.850 mm N/A
N/A H337800 N/A 11.8780 in301.701 mm N/A 7.7500 in196.850 mm N/A
N/A H429600 N/A 9.7188 in246.858 mm N/A 4.8750 in123.825 mm N/A
N/A H432600 N/A 10.8780 in276.301 mm N/A 7 in177.8 mm N/A
N/A H924000 N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A
N/A H961600 N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A
N/A H961600 N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A
N/A H969200 N/A 30.0000 in762.000 mm N/A 8.75 in222.25 mm N/A
N/A HH221400 N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A
N/A HH221400 N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A
N/A HH224300 N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A
N/A HH228300 N/A 10.1875 in258.763 mm N/A 5.75 in146.05 mm N/A
N/A HH234000 N/A 12.1250 in307.975 mm N/A 6.1250 in155.575 mm N/A
N/A HH249900 N/A 16.0000 in406.400 mm N/A 8 in203.2 mm N/A
N/A HH249900 N/A 16.0000 in406.400 mm N/A 8 in203.2 mm N/A
N/A HH258200 N/A 19.5000 in495.300 mm N/A 9.7500 in247.650 mm N/A
N/A HH264100 N/A 23.2263 in589.948 mm N/A 10.9449 in278.000 mm N/A
426 - 450 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »